Z1BBD016PMFRTL - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1BBD016PMFRTL
Z1000,BYPASS,208V,16.7A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| SI-W3
|
1 | $619 | OPTION,KIT,LONWORKS,x1K,800,60x | ||
| UCB001018
|
1 | $1285 | CIRCUIT BREAKER,3P,40A,600V,HLL36040RE10 | CB1 | |
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000456
|
3 | $26 | FUSE,25A,600VAC,CLASS J,TIME DELAY | F3,F4,F5 | |
| 05P00617-0349
|
1 | $45 | FUSE HLDR,CLASS J,3P,600V,30A,DN RL, PNL | F3,F4,F5 | |
| UMC000100
|
2 | $206 | CONTACTOR,AC,3NO,600V,32A,50/60HZ,15HP | K2,K3 | |
| URY000139
|
1 | $309 | RELAY,OL,BI-MET,3P,CLASS 20,12-18A | S10 | |
| URY000145
|
1 | $54 | RELAY,OL,MTG BASE,3P,CLASS 20 | S10 | |
| UCT000006
|
2 | $97 | CT,50A,333mV,65A MAX,HOLE 10.2MM | CT1,CT2 | |
| 05P00058-1013
|
1 | $169 | XFMR,CTRL,100VA,208:120VAC,1PH,FUSE | T1 | |
| URX000315
|
1 | $194 | AC REACTOR,0.53MH,21A,600V,RLW-002101 | L1 | |
| UWR-0171
|
1 | $33 | JUMPER,3 POLE,CONTACTOR,LC1D09-D38 | ||
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00090-0059
|
2 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1BBD016PMFRTL
Node: dxpprd01:8080