QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1BBD046PY

Z1000,BYPASS,208V,46.2A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UMC000197
4 $200 CONTACTOR,AC,3P,600V,70A,LC1D50AG7 K2,K3,K4, K5
URY000284
1 $245 RELAY,OL,BI-MET,3P.CL. 20,37-50A,LRD350L S10
UCN-0718
1 $43 OVERLOAD RELAY TERMINAL BLOCK CONNECTOR S10
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S3
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM S3
USW000128
1 $54 SWITCH,DOOR INTERLOCK PLATE, V3-V6 S1
USW000133
1 $150 SWITCH,OPER. HANDLE,R/Y,90 X 90MM,V3-V6 S1
USW000123
1 $200 SWITCH,MANUAL MOTOR CONTROL,3P,100A,600V S1
USW000443
1 $24 SWITCH,SHAFT,V3-V6,8 X 8MM,VZ31 S1
05P00058-1013
1 $169 XFMR,CTRL,100VA,208:120VAC,1PH,FUSE T1
UCT000007
2 $379 CT,100A,333mV,150A MAX,HOLE 25.4MM CT1,CT2
UTB-0229
2 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UWR-0633
2 $89 JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A K4, K5
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00090-0059
4 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K2,K3),RC(K4,K5)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1BBD046PY