QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1BBD088PBY

Z1000,BYPASS,208V,88A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B1
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFL-0006
1 $17 FAN GUARD 55015  
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
UMC000103
5 $819 CONTACTOR,AC,3NO,600V,160A,50/60HZ,100HP K2,K3,K4, K5,K1
05P00037-0244
1 $1017 OVERLOAD RELAY, 60-100 AMPS S10
USW000485
1 $800 SWITCH,MOLDED CASE,HLL36000S15RE10,150A S1
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM S3
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S3
50210411
1 $180 XFMR,CTRL,150VA,208:120VAC,1PH,FUSE T1
UCT000008
2 $379 CT,200A,333mV,300A MAX,HOLE 25.4MM CT1,CT2
UTB-0229
2 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UWR-0169
2 $135 JUMPER,3 POLE,CONTACTOR,LC1D115/D150 K4, K5,K2 - K3
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00090-0059
5 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K2,K3),RC(K4,K5),RC(K1)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1BBD088PBY