Z1C1B004 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1C1B004
Z1000,CONFIGURED,480V,4.8A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| JVOP-180B
|
1 | $10 | COVER DIG OP BLANK JVOP-180B 300-033-664 | ||
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OPER. | |
| USW000118
|
1 | $60 | SWITCH,MANUAL MOTOR CONTROL,3P,20A,600V | S1 | |
| USW000125
|
1 | $20 | SWITCH,SHAFT KIT,V02-V2,6 X 6MM | S1 | |
| USW000131
|
1 | $48 | SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V02-V2 | S1 | |
| USW000127
|
1 | $28 | SWITCH,DOOR INTERLOCK PLATE,V02-V2 | S1 | |
| UDR00045-1
|
1 | $177 | DOOR,Z1000,W1 & W2 | ||
| X= No longer available | |||||
Spare Part History for:
Z1C1B004
Node: dxpprd02:8080