QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1C3B027PA

Z1000,CONFIGURED,480V,27A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES S1
UFN000166
3 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B3
05P00016-0018
3 $10 FAN GUARD, FOR 250 CFM B1-B3
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UFU000080
6 $48 FUSE BLOCK,1 POLE,30A,600V,TCFH30 F8 - F13
URY000145
2 $54 RELAY,OL,MTG BASE,3P,CLASS 20 S11, S12
URY000139
2 $309 RELAY,OL,BI-MET,3P,CLASS 20,12-18A S11, S12
USW000407
1 $600 SWITCH,MOLDED CASE,HLL36000S15,150A,600V S1
50210401
1 $275 XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE T1
UFL00002-39
2 $39 FILTER,45 PPI, 3R WLMNT 2FAN  
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB12,TB13
UTB-0229
2 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER S1
05P00016-0045
3 $20 CORD,45DEG,FAN,3FT LG. B1-B3
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
X= No longer available

Spare Part History for:

Z1C3B027PA