QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1C3B361P4

Z1000,CONFIGURED,480V,361A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000703
1 $1025 CB VARIABLE DEPTH MECH,D FRAME S1
UFN000166
11 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B8,B10-B12
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B9
05P00016-0018
14 $10 FAN GUARD, FOR 250 CFM B1-B8,B10-B12
UFL-0006
2 $17 FAN GUARD 55015 B9
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
URY000339
2 $54 RELAY,120VAC,8A,DPDT,WITH SOCKET K6,K7
USW000503
1 $3000 MOLDED CASE SW.,600A,600V,LLL36000S60X S1
50210405
1 $539 XFMR,CTRL,750VA,240/480:120VAC,1PH,FUSE T1
UFL00002-51
1 $35 FILTER,10 PPI, F1 3R, REAR HEAT SINK  
UFL00002-45
2 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
UFL00002-42
1 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
UTB-0229
12 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
05P00060-0209
12 $4 TERMINAL BLOCK 600V,40A TB12,TB13,TB14
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER S1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00016-0045
11 $20 CORD,45DEG,FAN,3FT LG. B1-B8,B10-B12
05P00090-0059
2 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K6,K7)
X= No longer available

Spare Part History for:

Z1C3B361P4