QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1C3B477P4

Z1000,CONFIGURED,480V,477A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES S1
UFN000166
12 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B6,B7-B12
05P00016-0018
12 $10 FAN GUARD, FOR 250 CFM B1-B12
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K6
USW000455
1 $6000 SWITCH,MOLDED CASE,800A,480V,PLL34000S80 S1
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UFL00002-45
4 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
UFL00002-49
1 $65 FILTER,10 PPI, F2 3R, REAR HEAT SINK  
05P00060-0209
16 $4 TERMINAL BLOCK 600V,40A TB12,TB13,TB14,TB15
UTB-0229
8 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 S1
05P00016-0045
12 $20 CORD,45DEG,FAN,3FT LG. B1-B12
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00090-0059
1 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K6)
X= No longer available

Spare Part History for:

Z1C3B477P4