QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1C3D002PM

Z1000,CONFIGURED,208V,2.4A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000553
1 $400 CIRCUIT BREAKER,3P,15A,600V,HLL36015 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
05P00016-0018
1 $10 FAN GUARD, FOR 250 CFM B1
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
50210411
1 $180 XFMR,CTRL,150VA,208:120VAC,1PH,FUSE T1
UFL00002-39
2 $39 FILTER,45 PPI, 3R WLMNT 2FAN  
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB12
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B1
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
X= No longer available

Spare Part History for:

Z1C3D002PM