Z1CBB014PF - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1CBB014PF
Z1000,CONFIGURED,480V,14A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| 05P00017-0440
|
3 | $29 | FUSE, 20A,600V CLASS J | F3,F4,F5 | |
| 05P00617-0349
|
1 | $45 | FUSE HLDR,CLASS J,3P,600V,30A,DN RL, PNL | F3,F4,F5 | |
| USW000118
|
1 | $60 | SWITCH,MANUAL MOTOR CONTROL,3P,20A,600V | S1 | |
| USW000442
|
1 | $20 | SWITCH,SHAFT,V02-V2,6 X 6MM,VZ30 | S1 | |
| USW000131
|
1 | $48 | SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V02-V2 | S1 | |
| USW000127
|
1 | $28 | SWITCH,DOOR INTERLOCK PLATE,V02-V2 | S1 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
Z1CBB014PF
Node: dxpprd02:8080