Z1CBB477PCN - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1CBB477PCN
Z1000,CONFIGURED,480V,477A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| CIMR-ZU4A0480UAA
|
1 | Z1000,480V 3PH,480A,FLANGE | A1 | ||
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OPER. | |
| UCB000709
|
1 | $6500 | CIRCUIT BREAKER,3P,800A,600V,PJL36080 | CB1 | |
| UCB000634
|
1 | $1620 | CB VARIABLE DEPTH MECH,M AND P FRAMES | CB1 | |
| UFN000157
View Note |
1 | $1200 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF67000 | B1 | |
| UFN000159
View Note |
2 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| 05P00017-0357
|
2 | $64 | FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 | F1,F2 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| 50210407
|
1 | $599 | XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE | T1 | |
| 05P00325-0023
|
1 | $219 | SURGE ARRESTER,600V,3PH,50/60Hz | A5 | |
| UHL-0040
|
1 | $575 | OPERATING HANDLE, CLASS 9422 TYPE AP1 | CB1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
Z1CBB477PCN
Node: dxpprd02:8080