Z1CBD030PA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1CBD030PA
Z1000,CONFIGURED,208V,30.8A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFU000080
|
6 | $48 | FUSE BLOCK,1 POLE,30A,600V,TCFH30 | F8 - F13 | |
| URY000145
|
2 | $54 | RELAY,OL,MTG BASE,3P,CLASS 20 | S11, S12 | |
| URY000139
|
2 | $309 | RELAY,OL,BI-MET,3P,CLASS 20,12-18A | S11, S12 | |
| USW000122
|
1 | $300 | SWITCH V4 MANUAL MTR CONTROL 3P 63A 600V | S1 | |
| USW000443
|
1 | $24 | SWITCH,SHAFT,V3-V6,8 X 8MM,VZ31 | S1 | |
| USW000132
|
1 | $59 | SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V3-V4 | S1 | |
| USW000128
|
1 | $54 | SWITCH,DOOR INTERLOCK PLATE, V3-V6 | S1 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
Z1CBD030PA
Node: dxpprd01:8080