Z1CBD046PFR - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1CBD046PFR
Z1000,CONFIGURED,208V,46.2A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFU000462
|
3 | $45 | FUSE,60A,600VAC,CLASS J,TIME DELAY | F3,F4,F5 | |
| UFU000621
|
1 | $60 | FUSE BLK,3P,60A,600V,CLASS J,BOX LUG | F3,F4,F5 | |
| USW000123
|
1 | $200 | SWITCH,MANUAL MOTOR CONTROL,3P,100A,600V | S1 | |
| USW000443
|
1 | $24 | SWITCH,SHAFT,V3-V6,8 X 8MM,VZ31 | S1 | |
| USW000133
|
1 | $150 | SWITCH,OPER. HANDLE,R/Y,90 X 90MM,V3-V6 | S1 | |
| USW000128
|
1 | $54 | SWITCH,DOOR INTERLOCK PLATE, V3-V6 | S1 | |
| URX000329
|
1 | $359 | AC REACTOR,0.27MH,55A,600V,RLW-005501 | L1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
Z1CBD046PFR
Node: dxpprd01:8080