Z1CBD273 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1CBD273
Z1000,CONFIGURED,208V,273A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB000703
|
1 | $1025 | CB VARIABLE DEPTH MECH,D FRAME | S1 | |
| UFN000153
View Note |
1 | $800 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF65000 | B1 | |
| UFN000159
View Note |
1 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| 05P00617-0391
|
2 | $43 | FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 | F1,F2 | |
| USW000520
|
1 | $5500 | SWITCH,MOLDED CASE,400A,600V | S1 | |
| 50210411
|
1 | $180 | XFMR,CTRL,150VA,208:120VAC,1PH,FUSE | T1 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | S1 | |
| UUX000907
|
1 | KIT,Z1000 T12 RING,FRAME 6 | A1 | ||
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
Z1CBD273
Node: dxpprd02:8080