Z1D1B302PN - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1D1B302PN
Z1000U,BYPASS,480V,302A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB001036
|
1 | $8346 | CIRCUIT BREAKER,3P,600A,600V,L-FRAME | CB1 | |
| UCB000703
|
1 | $1025 | CB VARIABLE DEPTH MECH,D FRAME | CB1 | |
| UFN000166
|
3 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B3 | |
| 05P00016-0018
|
3 | $10 | FAN GUARD, FOR 250 CFM | B1-B3 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| 05P00032-0111
|
1 | $1873 | CNTCTR,AC,3NO,1000 VAC,285 A,40-400HZ | K2 | |
| 05P00032-0113
|
1 | $2515 | CNTCTR,AC,3NO,1000 VAC,420 A,40-400HZ | K3 | |
| 05P00021-0122
|
2 | $32 | CNTCTR,AC,ACC,AUX CONTACT LADN11 | K3,K2 | |
| 05P00037-0248
|
1 | $1027 | OVERLOAD RELAY, 300-500 AMPS | S10 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-34
|
3 | $115 | FILTER,10 PPI, F1-F2 | ||
| 05P00060-0209
|
4 | $4 | TERMINAL BLOCK 600V,40A | TB12,TB13 | |
| UTB-0229
|
2 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| 05P00016-0045
|
3 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B3 | |
| UWR-0706
|
1 | $18 | CABLE, REM OPER, 14FT., 319812 | DIG. OPER. | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| UXX00036-4
|
2 | $18 | VARISTOR,OVERVOLTAGE PROT.,150V,2IN | MOV2,MOV3 | |
| X= No longer available | |||||
Spare Part History for:
Z1D1B302PN
Node: dxpprd02:8080