QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1D1B414PN

Z1000U,BYPASS,480V,414A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UCB000654
1 $7200 MCP,3 POLE,600A,480V,PLL34060M68 CB1
UFN000166
3 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B3
05P00016-0018
3 $10 FAN GUARD, FOR 250 CFM B1-B3
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
05P00032-0113
1 $2515 CNTCTR,AC,3NO,1000 VAC,420 A,40-400HZ K2
05P00032-0114
1   CNTCTR,AC,3NO,1000 VAC,700 A,40-400HZ K3
05P00021-0122
2 $32 CNTCTR,AC,ACC,AUX CONTACT LADN11 K3,K2
05P00037-0249
1 $2038 RELAY,OL,SS,3 POLE,CLASS 20, 380-630 A S10
UCT000011
2 $300 CT,1000A,333mV,1200A MAX,HOLE 50.8MM CT1,CT2
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UFL00002-34
3 $115 FILTER,10 PPI, F1-F2  
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB12,TB13
UTB-0229
2 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
05P00016-0045
3 $20 CORD,45DEG,FAN,3FT LG. B1-B3
UWR-0706
1 $18 CABLE, REM OPER, 14FT., 319812 DIG. OPER.
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-4
2 $18 VARISTOR,OVERVOLTAGE PROT.,150V,2IN MOV2,MOV3
X= No longer available

Spare Part History for:

Z1D1B414PN