QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1D1D046PN

Z1000U,BYPASS,208V,46A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB001026
1 $1315 CIRCUIT BRKR,3P,110A,600V,HLL36110RE10 CB1
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
05P00016-0018
1 $10 FAN GUARD, FOR 250 CFM B1
UFN000183
2 $5 FAN, GUARD, 6"  
UFN000184
2 $5 FAN, FILTER RETAINER, 6"  
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
UMC000197
2 $200 CONTACTOR,AC,3P,600V,70A,LC1D50AG7 K2,K3
URY000284
1 $245 RELAY,OL,BI-MET,3P.CL. 20,37-50A,LRD350L S10
UCN-0718
1 $43 OVERLOAD RELAY TERMINAL BLOCK CONNECTOR S10
50210411
1 $180 XFMR,CTRL,150VA,208:120VAC,1PH,FUSE T1
UFL00016-1
2 $23 FILTER, 30 PPI, 5.93 ROUND x .25  
UWR-0633
1 $89 JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A K2,K3
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-2
2 $18 VARISTOR,OVERVOLTAGE PROT.,150V,4IN MOV2,MOV3
X= No longer available

Spare Part History for:

Z1D1D046PN