QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1D2B021PN

Z1000U,BYPASS,480V,21A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB001019
1 $625 CIRCUIT BREAKER,3P,45A,600V,HLL36045RE10 CB1
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
UFN000083
View Note
1 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFN000183
1 $5 FAN, GUARD, 6" B1
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UMC000101
2 $232 CONTACTOR,AC,3NO,600V,40A,50/60HZ,20HP K2,K3
URY000140
1 $309 RELAY,OL,BI-MET,3P,CLASS 20,17-25A S10
URY000145
1 $54 RELAY,OL,MTG BASE,3P,CLASS 20 S10
50210401
1 $275 XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE T1
UTB-0229
2 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UWR-0171
1 $33 JUMPER,3 POLE,CONTACTOR,LC1D09-D38 K2,K3
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-2
2 $18 VARISTOR,OVERVOLTAGE PROT.,150V,4IN MOV (K2,K3)
X= No longer available

Spare Part History for:

Z1D2B021PN