QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1E1B124PNKM

Z1000U,CONFIGURED,480V,124A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB001061
1 $925 CIRCUIT BRKR,3P,175A,600V,JLL36175RE10 CB1
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
05P00016-0018
1 $10 FAN GUARD, FOR 250 CFM B1
UFN000183
2 $5 FAN, GUARD, 6"  
UFN000184
2 $5 FAN, FILTER RETAINER, 6"  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
URX000346
1 $1176 AC REACTOR,0.26MH,160A,600V,RLW-016005 L4
UFL00016-1
2 $23 FILTER, 30 PPI, 5.93 ROUND x .25  
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
X= No longer available

Spare Part History for:

Z1E1B124PNKM