QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1E2B040PN

Z1000U,CONFIGURED,480V,40A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UFN000166
2 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1,B2
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFN000159
View Note
1 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
UFN000183
2 $5 FAN, GUARD, 6" B1,B2
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
USW000121
1 $247 SWITCH MANUAL V3 MOTOR CNTRL 3P 45A 600V S1
USW000443
1 $24 SWITCH,SHAFT,V3-V6,8 X 8MM,VZ31 S1
USW000132
1 $59 SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V3-V4 S1
USW000128
1 $54 SWITCH,DOOR INTERLOCK PLATE, V3-V6 S1
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
UTB-0229
4 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
05P00016-0045
2 $20 CORD,45DEG,FAN,3FT LG. B1,B2
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
X= No longer available

Spare Part History for:

Z1E2B040PN