QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1E3D059PN

Z1000U,CONFIGURED,208V,59A,Type 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UFN000166
3 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B3
05P00016-0018
6 $10 FAN GUARD, FOR 250 CFM B1-B3
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
USW000563
1 $584 SWITCH NON-FUSED DISCONNECT 100A 600V S1
USW000613
1 $30 SHAFT,DISCONNECT SWITCH,6 X 6 X 430MM S1
USW000597
1 $85 HANDLE,DISC. SW.,BLACK,2.6 IN.,1/3R/12 S1
50210411
1 $180 XFMR,CTRL,150VA,208:120VAC,1PH,FUSE T1
UFL00002-57
2 $44 FILTER, 60PPI W3-W4 INTAKE  
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
2 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
05P00016-0045
3 $20 CORD,45DEG,FAN,3FT LG. B1-B3
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
X= No longer available

Spare Part History for:

Z1E3D059PN