News
Breadcrumb
News
NewsDisplay
Back
GA800 AC Drive Product Line Expanded
Aug 05, 2024Waukegan, IL - Since its introduction in 2019, Yaskawa’s GA800 variable speed drive has proven itself as the ultimate combination of power, ease of use, flexibility, and performance. Designed to control traditional and emerging motor technologies, the GA800 handles applications ranging from simple fans and pumps to high-performance test dynamometers requiring precise regulation. In addition to its robust and powerful design, the GA800 provides highly flexible network communications, embedded functional safety, and easy-to-use tools featuring mobile device connectivity.
Today, we are pleased to announce the following expansions to the GA800 product line:
- GA800 frame 12 standard drives - 480V, 700 to 1000 HP
- GA800 Configured Packages Types 1, 12, and 3R - 480V, 700 to 1000 HP
- GA800 Configured Size Reduction - 480V, 400 to 600 HP
Node: dxpprd02:8080