News
Breadcrumb
News
NewsDisplay
Back
Yaskawa America, Inc. to Exhibit at 2022 AHR Expo
Jan 25, 2022Waukegan, IL, January 24, 2022 – Yaskawa America, Inc. will exhibit at the AHR Expo, January 31 – February 2, 2022, at the Las Vegas Convention Center. Visitors to booth #C1358 (Central Hall) can expect to see the company’s complete range of HVAC drives, including new variations of the HV600. Show attendees are also invited to attend education sessions with top Yaskawa product experts.
Booth Highlights:
- HV600: A variable-speed drive engineered for use in HVAC building automation applications requiring reliable motor control. The HV600 features a choice of IP20/UL Type 1, IP55/UL Type 12, or IP20/Protected Chassis protection classes. Every HV600 comes with HVAC application-specific software presets, a Hand-Off-Auto LCD keypad, a high-visibility Status Ring for quick visual indication of drive status, and a real time clock for system accuracy. Download HV600 Brochure
- DrivesWizard® Mobile: Learn how to simplify VFD management with Yaskawa’s new DriveWizard Mobile and Drive Cloud. Set up your VFD with your smartphone, configure your VFD in the shipping box without power, and more
Education Sessions:
- BACnet 101: From an HVAC Perspective: Yaskawa Product Manager, Edward Tom, will discuss the basic building blocks and design philosophy that make BACnet so popular, and how it can help you now and in the future as the Building Internet of Things (B-IoT) continues to grow. Monday, January 31, 2:00 pm to 3:00 pm in room N235-237.
- Using VFDs to Stage Booster Pumps: VFDs can now natively communicate with each other to create a simple, powerful, and reliable booster pump control. Yaskawa HVAC Segment Manager, Don Cameron, will discuss the reliability and impressive features offered by these systems. Tuesday, February 1, 10:45 am to 11:05 am in Theater A-N11926.
Stay connected throughout the show at Yaskawa AHR 2022 Social Snippets.
Node: dxpprd01:8080