Navigation Menu

News

NewsDisplay

Back

Introducing Innovative GA501 AC Microdrive

Mar 16, 2026

GA501 MicrodriveThe Drives & Motion Division of Yaskawa America, Inc. is proud to announce the newest addition to our industrial AC drive lineup, the GA501 Industrial AC Microdrive with Embedded Ethernet!

Available for sale and shipment today, the GA501 is engineered for modern industrial automation and easily handles any industrial application, thanks to its embedded dual-port Ethernet capability.

Connectivity
The GA501 integrates seamlessly into your network via EtherNet/IP™, PROFINET®, Modbus TCP/IP, EtherCAT®, BACnet/IP®, or MECHATROLINK-4, all within a single AC drive. Reduce installation time with dual-port Ethernet connections, standard DIN rail mounting for up to 7.5 HP, and spring-tension I/O terminals. With support for all major industrial Ethernet protocols and topologies, the GA501 eliminates the need for additional hardware, reduces installation time, and simplifies system design.

Flexibility
The GA501 can be part of your Industrial Internet of Things (IIoT) via a variety of industrial protocols. Select from the six on-board network protocols with a simple DIP switch.
Available ratings: IP20/ Open Type enclosure

  • 240 VAC single-phase: 1/6 to 5 HP
  • 240 VAC three-phase: 1/6 to 30 HP
  • 480 VAC three-phase: 1/2 to 40 HP

Motor operation up to 40 HP includes:

  • Induction (IM)
  • Permanent Magnet (PM)
  • Synchronous Reluctance (SynRM)

Ease of Use
Time is valuable. That’s why the GA501 is designed to let you program a unit without power applied, using the DriveWizard® Mobile application. With power applied, the innovative LED status ring and network status LEDs quickly and easily display drive status at a glance. The GA501’s world-class quality makes it the AC drive you can rely on for dependable, long-term operation.