Cross Reference List for F7 Drives
Breadcrumb
Navigation Menu
Cross Reference List for F7 Drives
Cross Reference List for F7 Drives
In Yaskawa model number, asterisk (*) represents a placeholder. View Cross Reference Chart
F7 230V Drives
| Omron IDM 3G3RV Model # | Yaskawa F7 Model # |
|---|---|
| 3G3RV-A2004 | CIMR-F7*20P41 |
| 3G3RV-A2007 | CIMR-F7*20P71 |
| 3G3RV-A2015 | CIMR-F7*21P51 |
| 3G3RV-A2022 | CIMR-F7*22P21 |
| 3G3RV-A2037 | CIMR-F7*23P71 |
| 3G3RV-A2055 | CIMR-F7*25P51 |
| 3G3RV-A2075 | CIMR-F7*27P51 |
| 3G3RV-A2110 | CIMR-F7*20111 |
| 3G3RV-A2150 | CIMR-F7*20151 |
| 3G3RV-A2185 | CIMR-F7*20181 |
| 3G3RV-B2220 | CIMR-F7*20221 |
| 3G3RV-B2300 | CIMR-F7*20300 |
| 3G3RV-B2370 | CIMR-F7*20370 |
| 3G3RV-B2450 | CIMR-F7*20450 |
| 3G3RV-B2550 | CIMR-F7*20550 |
| 3G3RV-B2750 | CIMR-F7*20750 |
| 3G3RV-B2900 | CIMR-F7*20900 |
| 3G3RV-B211K | CIMR-F7*21100 |
F7 480V Drives
| Omron IDM 3G3RV Model # | Yaskawa F7 Model # |
|---|---|
| 3G3RV-A4004 | CIMR-F7*40P41 |
| 3G3RV-A4007 | CIMR-F7*40P71 |
| 3G3RV-A4015 | CIMR-F7*41P51 |
| 3G3RV-A4022 | CIMR-F7*42P21 |
| 3G3RV-A4037 | CIMR-F7*43P71 |
| 3G3RV-A4055 | CIMR-F7*45P51 |
| 3G3RV-A4075 | CIMR-F7*47P51 |
| 3G3RV-A4110 | CIMR-F7*40111 |
| 3G3RV-A4150 | CIMR-F7*40151 |
| 3G3RV-A4185 | CIMR-F7*40181 |
| 3G3RV-B4220 | CIMR-F7*40221 |
| 3G3RV-B4300 | CIMR-F7*40301 |
| 3G3RV-B4370 | CIMR-F7*40371 |
| 3G3RV-B4450 | CIMR-F7*40451 |
| 3G3RV-B4550 | CIMR-F7*40551 |
| 3G3RV-B4750 | CIMR-F7*40750 |
| 3G3RV-B4900 | CIMR-F7*40900 |
| 3G3RV-B411K | CIMR-F7*41100 |
| 3G3RV-B413K | CIMR-F7*41320 |
| 3G3RV-B416K | CIMR-F7*41600 |
| 3G3RV-B418K | CIMR-F7*41850 |
| 3G3RV-B422K | CIMR-F7*42200 |
| 3G3RV-B430K | CIMR-F7*43000 |
Node: dxpprd02:80

























