Road Show Outline iQpump605 Standard
Breadcrumb
Navigation Menu
Road Show Outline - iQpump605
Road Show Outline - iQpump605
Class Name/Number: Drives Road Show: iQpump1000 (TRM040-RoadShow_iQpump1000)
Class Topics:
The iQpump605 Road Show class provides the student with a solid training lesson to familiarize them with the product.
Class topics include, but are not limited to:
- Motor/Generator Basics
- Inverter Basics
- Application Basics
- Basic Menu Structure
- Model Number and Drive Selection
- U1 Monitors
- Initialization
- Motor Direction Check
- iQpump Functions and Parameters
- Read/Write Parameters
- Fault Codes
- DriveWizard iQpump overview
- Additional Functions
A combination of lecture and hands-on demonstrations allows students to become more comfortable with the products.
Prerequisites:
None
Class Format:
Class times for a Drives Road Show Training class will vary with the customer. Class length is approximately seven hours with a 45-minute lunch and two 15-minute breaks. The class consists of approximately 70% lecture and 30% hands-on exercises.
Continuing Education Units:
Continuing Education Units will be awarded to those students that attend this training class in its entirety and pass the certification test with a score of 80%. Yaskawa does not provide partial CEU credits for less than 100% attendance. As an IACET Authorized Provider, Yaskawa America Inc. offers CEUs for its programs that qualify under the ANSI/IACET Standard. Yaskawa America, Inc. is authorized by IACET to offer 0.6 CEUs for this program.
Class Cost:
Please contact Yaskawa for pricing. Class size is a minimum of six students and a maximum of 18 students per day. Email [email protected] or call 1-800-YASKAWA 1-800-YASKAWA (927-5292), dial 41.
Class Materials:
Students will receive a copy of the Road Show Training Reference Manual as well as selected product user and instruction manuals in paper and/or electronic format.
Schedule a Road Show Training Class:
Please complete and submit the Online Road Show Questionnaire. (Purchase Order must be net 30 days.)
Cancellation Policy:
If canceling within three weeks of the Road Show scheduled date, 100% of the total.