G7 Configured
Breadcrumb
Navigation Menu
Products
G7 Configured
G7 Configured
G7 Configured - YAIALL
![](https://www.yaskawa.com/documents/20197/990854/G7-Configured+-+200x150.png/000f72b8-87c3-4b8b-86cf-8130d4ffb55c?version=1.0&t=1460081631458)
Configured Product for G7 Drive
The G7/Configured package provides a G7 drive in a NEMA 12, UL Type 1, IP22 or 54 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The G7/Configured has been designed for flexibility in providing the features and options commonly demanded by industrial control designers.
TemplateWeb
Features
G7 Configured - Overview
Performance Features
- Ratings: 0.5 to 150 HP, 240 VAC
0.5 to 500 HP, 480 VAC - Overload capacity: Heavy duty, 150% for 1 minute, 200% peak
- Starting torque: 150% at frequency;
1.0Hz (V/f), 0.5Hz (open loop vector), 0.0Hz (closed loop vector) - Output frequency: 0.01 to 400 Hz
- Output frequency resolution: 0.001 Hz
- Speed control range:
40:1 (V/f), 200:1 (open loop vector), 1000:1 (closed loop vector) - Speed regulation:
1.0% (V/f), 0.2% (open loop vector),
0.01% (closed loop vector) - Speed response: 60 Hz
- Torque response: 300 Hz
- Speed reference resolution:
0.01 Hz with digital reference,
0.03 Hz with analog reference,
0.01 Hz with network reference - Speed/Torque/Position control
- Zero-servo mode
- Adjustable accel/decel: 0.01 to 6000 seconds
- S-Curve: 0.00 to 2.50 seconds, adjustable for each corner
- Stall prevention: Accel / decel / running
- Power loss ride-thru: Auto-restart or inertia ride-thru
- Torque limit (four quadrant)
- Electronic motor overload (UL 508C)
- Over-torque / under-torque detection
- Phase-to-phase and ground fault short circuit protection
- Over-current, over-voltage, and overtemperature protection
- Input / output phase loss protection
- Optically-isolated controls
- DC bus charge indicator
- Motor thermistor input
- Analog inputs:
3 (2 programmable), -10 to +10 VDC (20k) or 4 to 20 mA (250), 11 bit plus sign - Analog outputs:
2 programmable, -10 to +10 VDC or 4-20 mA, 9 bit plus sign - Digital inputs:
12 (10 programmable), sinking or sourcing - Digital outputs:
5 programmable, 3 form A and 2 open collector - Pulse train input:
1 programmable, 32 kHz max - Pulse train output:
1 programmable, 32 kHz max - Fault contact: 1 form C
- RS-232/422/485: Modbus RTU
- UL, cUL, and CE listed
- MTBF: Exceeds 28 years
- LCD keypad display: 5 lines x 16 characters, backlit, 7 languages, copy function
- Simple programming: Quick start and modified parameter groups
- Microprocessor logic: 32-bit
- Memory type: Flash memory for easy updates, custom software applications, and non-volatile program retention
- Control logic: 24 VDC (sinking or sourcing)
- Terminal strip: Quick disconnect
- Front cover: Split for easy wiring
- Heat sink fan: Plug-in with on-off control
- Motor auto-tuning: Static and rotational
- Speed search: Bi-directional into rotating motor
- Process control: PID, reference with PID trim
- Motor parameters: 2 sets
- Stopping methods: Ramp stop, coast stop, fast stop, or high-slip braking
- DC injection braking: Adjustable level and time
- Speed reference presets: 17 available
- Timer function: Programmable on / off delay
- Digital M.O.P.: Up / down / hold / reset reference
- Bias and gain: All analog and pulse train I/O
- Common DC bus capability: All models
- Dynamic braking transistor: 20 HP and below (240 VAC), 25 HP and below (480 VAC)
- DC bus choke: 25 HP and above (240 VAC) 30 HP and above (480 VAC)
- Twelve-pulse capability: 25 HP and above (240 VAC), 30 HP and above (480 VAC)
- Enclosure: NEMA 1 or protected chassis
- Ambient service temperatures:
-10 to 40°C (104°F) NEMA 1,
-10 to 45°C (113°F) protected chassis - Input frequency: 50 / 60 Hz ± 5%
- Input voltage: +10% / -15%, 3 phase, 240 or 480 VAC, phase insensitive
- Humidity: Non-condensing, 95% maximum
- Altitude: 3300 feet (1000 meters) w/o derate
- Vibration: 1G (10 to 20 Hz), 0.6G or less (20 to 55 Hz)
- Lead length: Meets NEMA MG1 Part 31
- Four times the motor bearing life
- Quiet operation: 5-10 dB of noise reduction
- Common mode current: 50% reduction
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.