G7 Configured
Breadcrumb
Navigation Menu
G7 Configured
G7 Configured
G7 Configured - YAIALL

Configured Product for G7 Drive
The G7/Configured package provides a G7 drive in a NEMA 12, UL Type 1, IP22 or 54 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The G7/Configured has been designed for flexibility in providing the features and options commonly demanded by industrial control designers.
TemplateWeb
Models & Ratings
G7 Configured - Overview
240V
|
Base Number
|
Rated Output Current (Amps)2
|
Nominal HP1
|
|
|---|---|---|---|
| Configured Enclosure | |||
|
NEMA 12 FVFF, IP44
|
NEMA 12 FVFF, IP22
|
||
|
G7CVA003
|
---
|
3.2
|
3/4
|
|
G7CVA004
|
---
|
4.2
|
1
|
|
G7CVA006
|
---
|
6.8
|
2
|
|
G7CVA009
|
---
|
9.6
|
3
|
|
G7CVA015
|
---
|
15.2
|
5
|
|
G7CVA022
|
---
|
22
|
7.5
|
|
G7CVA028
|
---
|
28
|
10
|
|
G7CVA042
|
---
|
42
|
15
|
|
G7CVA054
|
---
|
54
|
20
|
|
---
|
G7CBA068
|
68
|
25
|
|
---
|
G7CBA080
|
80
|
30
|
|
---
|
G7CBA104
|
104
|
40
|
|
---
|
G7CBA130
|
130
|
50
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
- This is the maximum rated output fo the configured drive package, not the drive's output current rating.
230V
|
Base Number
|
Rated Output Current (Amps)2
|
Nominal HP1
|
|
|---|---|---|---|
|
Configured Enclosure
|
|||
|
NEMA 12 FVFF, IP44
|
NEMA 12 FVFF, IP22
|
||
|
---
|
G7CBA154
|
154
|
60
|
|
---
|
G7CBA192
|
192
|
75
|
|
---
|
G7CBA248
|
248
|
100
|
|
---
|
G7CBA312
|
312
|
125
|
|
---
|
G7CBA360
|
360
|
150
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
- This is the maximum rated output fo the configured drive package, not the drive's output current rating.
480V
|
Base Number
|
Rated Output Current (Amps)2
|
Nominal HP1
|
|
|---|---|---|---|
|
Configured Enclosure
|
|||
|
NEMA 12 FVFF, IP44
|
NEMA 12 FVFF, IP22
|
||
|
G7CVB001
|
---
|
1.6
|
3/4
|
|
G7CVB002
|
---
|
2.1
|
1
|
|
G7CVB003
|
---
|
3.4
|
2
|
|
G7CVB004
|
---
|
4.8
|
3
|
|
G7CVB007
|
---
|
7.6
|
5
|
|
G7CVB011
|
---
|
11
|
7.5
|
|
G7CVB014
|
---
|
14
|
10
|
|
G7CVB021
|
---
|
21
|
15
|
|
G7CVB027
|
---
|
27
|
20
|
|
G7CVB034
|
---
|
34
|
25
|
|
---
|
G7CBB040
|
40
|
30
|
|
---
|
G7CBB052
|
52
|
40
|
|
---
|
G7CBB065
|
65
|
50
|
|
---
|
G7CBB077
|
77
|
60
|
|
---
|
G7CBB096
|
96
|
75
|
|
---
|
G7CBB124
|
124
|
100
|
|
---
|
G7CBB156
|
156
|
125
|
|
---
|
G7CBB180
|
180
|
150
|
|
---
|
G7CBB240
|
240
|
200
|
|
---
|
G7CBB302
|
302
|
250
|
|
---
|
G7CBB361
|
361
|
300
|
|
---
|
G7CBB414
|
414
|
350
|
|
---
|
G7CBB477
|
477
|
400
|
|
---
|
G7CBB515
|
515
|
450
|
|
---
|
G7CBB590
|
590
|
500
|
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
- This is the maximum rated output fo the configured drive package, not the drive's output current rating.
Node: dxpprd02:80



























