G7 Configured
Breadcrumb
Navigation Menu
G7 Configured
G7 Configured
G7 Configured - YAIALL

Configured Product for G7 Drive
The G7/Configured package provides a G7 drive in a NEMA 12, UL Type 1, IP22 or 54 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The G7/Configured has been designed for flexibility in providing the features and options commonly demanded by industrial control designers.
TemplateWeb
Enclosures
G7 Configured - Options
| Enclosure Types | Standard1 | Configured2 | Engineered3 |
|---|---|---|---|
| NEMA Type 1 (IP21)...Indoor use primarily to provide a degree of protection against contact with the enclosed equipment and limited amount of falling dirt. |
X
|
||
| NEMA Type 12 (IP54)...Enclosure is a flange type for indoor use primarily to provide a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. Designed to pass the UL specified atomized water test. Two or three-point latch is supplied. Key lock is standard on floor mount enclosures. |
X
|
||
| NEMA Type 12-FVFF (IP21)...Enclosure will be a flange type for indoor use with a fan and filters added to provide forced ventilation with air inlet air filter and outlet air filter (positive pressure in enclosure). The positive pressure provides protection against dirt and dust entering the enclosure. A key lock is standard on floor mount enclosures. |
X
|
||
| NEMA Type 3R (IP22)...Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include space heater, sun shield, fan kit, fan rain hoods and removable mounting feet. |
X
|
||
| NEMA Type 4 (IP66)...Enclosure will be a flange type intended for indoor use primarily to provide a degree of protection against dust and rain, splashing water, and hose-directed water. |
X
|
- Standard: Basic Drive
- Configured: Basic drive in a pre-engineerd enclosure with space for several commonly used options.
- Engineered: Custom-built in an engineered enclosure to meet customer specification or installation requirements.
Node: dxpprd01:80



























