
P1000 Configured
Features
Performance Features:
- Ratings: 1 to 150 HP, 240VAC
1 to 1000 HP, 480VAC
1 to 200 HP, 600VAC
For drive performance features, see P1000 Catalog (Doc No. BL.P1000.01).
Service Conditions:
- Ambient service temperature: -10°C to 40°C (14°F to 104°F)
- Ambient storage temperature: -20°C to 70°C (-4°F to 158°F)
- Humidity: 0% to 95%, non-condensing
- Altitude: to 1000 meters (3300 feet); higher by derating
- Vibration: 0.33 mm (10 to 20 Hz), 0.22 G (20 to 55 Hz)
Standards and Reliability:
- UL 508A (Industrial Control Panels)
- UL, cUL listed
Configured Options:
- Feedback cards
- Input and output cards
- Network communication cards
- Input breaker
- Input disconnect
- Input fuses
- Line/load reactors
- Input filter
- Bus reactor (for small HP ratings; see following tables)
- Dynamic braking
- Blower motor starter
- Door-mounted Hand/Off/Auto switch
- Door-mounted speed pot
Node: lr2
|