BlueMAX
Breadcrumb
Navigation Menu
Products
BlueMAX
BlueMAX
BlueMAX - YAIMOB
1-350 HP
The BlueMAX is a totally enclosed, three phase motor designed for inverter or vector applications where up to a 2000:1 constant torque speed range is required. Typical uses include: Material handling, machine tools, conveyors, crane and hoist, metal processing, test stands, pumps, compressors, textile processing, and other industrial machinery installed in dusty or dirty environments where cast iron construction is required.
TemplateWeb
Features
BlueMAX - Overview
Highlights:
- 2000:1 Constant Torque
- 1.0 Service Factor VFD
- Totally Encosed, foot-mounted; C-Face as noted
- Class H MAXGUARD® insulation system
- F1 standard, field reversible to F2 (except as noted)
- Encoder provisions included on opposite drive end
- Ball bearings (except as noted)
- Class F N/C thermostats
- Cast iron construction
- Continuous duty at 40°C ambient
- UL Recognized and CSA Certified
- Three year warranty
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.