BlueMAX
Breadcrumb
Navigation Menu
BlueMAX
BlueMAX
BlueMAX - YAIMOB

1-350 HP
The BlueMAX is a totally enclosed, three phase motor designed for inverter or vector applications where up to a 2000:1 constant torque speed range is required. Typical uses include: Material handling, machine tools, conveyors, crane and hoist, metal processing, test stands, pumps, compressors, textile processing, and other industrial machinery installed in dusty or dirty environments where cast iron construction is required.
TemplateWeb
Models & Ratings
BlueMAX - Overview
| HP | RPM | Volts | Enclosure | NEMA Frame | F.L. Amps | Approx Shipping Weight (lb) | Model Number | Foot Notes |
|---|---|---|---|---|---|---|---|---|
| 1 | 1800 | 230/460 | TENV | 143TC | 3.0/1.5 | 61 | MTRY525 | B |
| 1.5 | 1800 | 230/460 | TENV | 145TC | 4.6/2.3 | 65 | MTRY590 | |
| 2 | 1800 | 230/460 | TENV | 145TC | 6.0/3.0 | 71 | MTRY526 | |
| 3 | 1800 | 230/460 | TENV | 182TC | 8.0/4.0 | 113 | MTRY527A | |
| 5 | 1800 | 230/460 | TENV | 184TC | 13.4/6.7 | 147 | MTRY564 | |
| 7.5 | 1800 | 230/460 | TEFC | 213TC | 19.4/9.7 | 192 | MTRY565A | |
| 1800 | 230/460 | TENV | 213TC | 21.0/10.5 | 85 | MTRY565 | ||
| 10 | 1800 | 230/460 | TEFC | 215TC | 25.4/12.7 | 212 | MTRY596 | |
| 1800 | 230/460 | TENV | 215TC | 26.0/13.0 | 272 | MTRY566A | ||
| 15 | 1800 | 230/460 | TEFC | 254TC | 37.0/18.5 | 350 | MTRY597 | |
| 1800 | 230/460 | TENV | 254TC | 40.4/20.2 | 334 | MTRY509 | ||
| 20 | 1800 | 230/460 | TEFC | 256TC | 52.0/26.0 | 377 | MTRY598 | |
| 1800 | 230/460 | TENV | 256TC | 52.0/26.0 | 425 | MTRY510 | ||
| 1200 | 230/460 | TEBC | 286TC | 52.4/26.2 | 507 | MTRY582 | BP | |
| 25 | 1800 | 230/460 | TEFC | 284T | 63.0/31.5 | 393 | MTRY569 | |
| 1800 | 230/460 | TEBC | 284TC | 63.0/31.5 | 470 | MTRY511 | BP | |
| 1200 | 230/460 | TEBC | 324TC | 67.0/33.5 | 531 | MTRY583 | B, BP | |
| 30 | 1800 | 230/460 | TEFC | 286T | 77.0/38.5 | 371 | MTRY570 | |
| 1800 | 230/460 | TEBC | 286TC | 74.0/37.0 | 507 | MTRY512 | BP | |
| 1200 | 230/460 | TEBC | 326TC | 80.4/40.2 | 550 | MTRY584 | B, BP | |
| 40 | 1800 | 230/460 | TEFC | 324T | 100/50.0 | 545 | MTRY571 | |
| 1800 | 230/460 | TEBC | 324TC | 100/50.0 | 531 | MTRY513 | BP | |
| 1200 | 230/460 | TEBC | 364TC | 107/53.5 | 1011 | MTRY585 | BP | |
| 50 | 1800 | 230/460 | TEFC | 326T | 121/60.5 | 765 | MTRY572 | |
| 1800 | 230/460 | TEBC | 326TC | 120/60.0 | 586 | MTRY514 | BP | |
| 1200 | 230/460 | TEBC | 365TC | 130/65.0 | 1081 | MTRY586 | BP | |
| 60 | 1800 | 230/460 | TEFC | 364T | 147/73.5 | 987 | MTRY573 | |
| 1800 | 230/460 | TEBC | 364TC | 147/73.5 | 1062 | MTRY515 | BP | |
| 1200 | 230/460 | TEBC | 404TC | 142/71.0 | 1339 | MTRY587 | BP | |
| 75 | 1800 | 230/460 | TEFC | 365T | 184/92.0 | 1061 | MTRY574 | |
| 1800 | 230/460 | TEBC | 365TC | 180/90.0 | 1129 | MTRY516 | BP | |
| 1200 | 230/460 | TEBC | 405TC | 180/90.0 | 1387 | MTRY588 | BP | |
| 100 | 1800 | 230/460 | TEFC | 405T | 230/115 | 1308 | MTRY575 | |
| 1800 | 230/460 | TEBC | 405TC | 230/115 | 1529 | MTRY517 | BP | |
| 1200 | 230/460 | TEBC | 444TC | 250/125 | 2117 | MTRY589 | BP | |
| 125 | 1800 | 460 | TEFC | 444T | 143 | 2053 | MTRY576 | |
| 1800 | 460 | TEBC | 444T | 138 | 2010 | MTRY518 | B | |
| 150 | 1800 | 460 | TEFC | 445T | 170 | 2246 | MTRY577 | |
| 1800 | 460 | TEBC | 445T | 170 | 2321 | MTRY519 | BP |
Options: Add the following letter to the end of the catalog number for each option.
| F2 | F2 - F2-mount conduit box |
| D | Dynapar HS35 1024ppr encoder |
| A1 | Avtron HS35A 1024ppr encoder |
| L | Lakeshore / Northstar SL56 1024ppr encoder |
| M1 | Avtron AV56 1024ppr encoder |
Footnotes:
| B | NEMA Design B |
| BP | Separate power supply required for blower motor |
Node: dxpprd02:8080

























