SMC-3010 LEGEND-MC
FAQs
Question | Posted Date | |
---|---|---|
Yaskawa offers a great MP940 / MotionWorks+ (MW+) template program, but it is fairly complex. Is there a simplified version of the template program without all of the bells and whistles? |
06/24/2013 | |
Will the Z1000 improve startup times in the field? |
11/29/2011 | |
Will the V1000 drive be part of the configured drive program? |
07/27/2007 | |
Will there be more features added to MotionWorks IEC 1.x after version 2.x is released? |
09/21/2011 | |
Will there be a stainless steel version of V1000-4X? |
06/21/2010 | |
Will there be a remote keypad option for the Z1000? |
11/29/2011 | |
Will there be a remote keypad option for the R1000 and D1000 drives? |
07/15/2015 | |
Will there be a remote keypad option for the P1000? |
06/29/2012 | |
Will there be a remote keypad option for the A1000? |
01/04/2011 | |
Will the P1000 have embedded Siemens and Johnson Metasys protocols? |
10/03/2012 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.