G5 GPD515 Drive
Breadcrumb
Navigation Menu
G5 GPD515 Drive
G5 GPD515 Drive
G5 GPD515 Drive - YAI
1/2 - 1500 HP
The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).
The G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Varispeed-616G5 Series Revision F Programming Manual YEA-TOA-S616-10.11C 623KBRev Date:04/01/1999
|
623KB
|
04/01/1999 | |
Varispeed-616G5 Series Revision F Install & Quick Start Manual YEA-TOA-S616-10.12C 2.0MBRev Date:04/01/1999
|
2.0MB
|
04/01/1999 | |
Varispeed-616G5 Manual de instalacion y arranque rapido YEA-TOS-S616.10.12 777KBRev Date:10/01/1997
|
777KB
|
10/01/1997 | |