G5 GPD515 Drive
Breadcrumb
Navigation Menu
G5 GPD515 Drive
G5 GPD515 Drive
G5 GPD515 Drive - YAI
1/2 - 1500 HP
The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).
The G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
G5 Traverse Control Software Technical Manual TM.G5SW.005 45KBRev Date:07/01/2004 |
45KB
|
07/01/2004 | |
G5 Power Loss Braking Software Technical Manual TM.G5SW.007 20KBRev Date:03/29/2005 |
20KB
|
03/29/2005 | |
G5 High Slip Braking Software Technical Manual TM.G5SW.009 35KBRev Date:12/05/2007 |
35KB
|
12/05/2007 | |
G5 PID for Trim Control Software Technical Manual TM.G5SW.012 90KBRev Date:07/01/2004 |
90KB
|
07/01/2004 | |
G5 Eliminator Software Technical Manual TM.G5SW.015 200KBRev Date:07/01/2004 |
200KB
|
07/01/2004 | |