SMC-3010 LEGEND-MC
FAQs
Question | Posted Date | |
---|---|---|
What network protocols does the Z1000U support? |
01/21/2015 | |
What motors can the GA500 operate? |
09/30/2019 | |
What motors can the FP605 operate? |
03/30/2022 | |
What might be the cause of a brake relay chattering (turning on and off rapidly) on a vertical axis? |
07/13/2004 | |
What manuals are required to start-up, operate, and program a LEGEND-MC Motion Controller? |
10/30/2001 | |
What makes the HV600 more convenient to program and set up? |
09/03/2019 | |
What keypad options are available for the GA500? |
09/30/2019 | |
What is Yaskawa’s repair policy for Sigma SD? |
02/21/2018 | |
What is Yaskawa DriveCloud, and what products does it support? |
06/19/2022 | |
What is the Yaskawa Solution Center and how do I use it? |
02/22/2019 | |
What is the wiring diagram for the MP920/MP930 programming cable? |
07/13/2004 | |
What is the warranty determination for new product? |
05/22/2014 | |
What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |
11/28/2005 | |
What is the SCCR of the GA500? |
09/30/2019 | |
What is the SCCR of the FP605? |
04/12/2022 | |
What is the scan rate of the V1000? |
07/27/2007 | |
What is the scan rate of the A1000? |
01/04/2011 | |
What is the recommended system requirement for Compass? Processor, memory, etc. |
05/21/2020 | |
What is the reason for the long deceleration when using a Direct Drive Motor system with a Sigma 2 Servopack (SGDH) and MP940? What are the steps to properly tune such a system? |
07/25/2005 | |
What is the rating of the GA500’s 24 Vdc output? |
09/30/2019 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.