SGMM Sigma Mini
Breadcrumb
Navigation Menu
Products
SGMM Sigma Mini
SGMM Sigma Mini
SGMM Sigma Mini - YAI
10 or 20 watt output
The SGMM Sigma mini servo motor is a legacy product and no longer promoted in the Americas. The SGMM servo motor series was designed for precise control over very small loads. Two motor sizes were available in 10 or 20 watts with a flange size of 0.98 inches (25mm).
TemplateWeb
Mechanical-3D
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 4 of 4 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMM Servomotor, 10W, Without Brake SOLID-SGMM-A1 27KB 420KBRev Date:11/29/2004 |
27KB
420KB |
11/29/2004 | |
Solid Model: SGMM Servomotor, 10W, With Brake SOLID-SGMM-A1-B 567KB 32KBRev Date:11/29/2004 |
567KB
32KB |
11/29/2004 | |
Solid Model: SGMM Servomotor, 20W, Without Brake SOLID-SGMM-A2 420KB 27KBRev Date:11/29/2004 |
420KB
27KB |
11/29/2004 | |
Solid Model: SGMM Servomotor, 20W, With Brake SOLID-SGMM-A2-B 32KB 567KBRev Date:11/29/2004 |
32KB
567KB |
11/29/2004 | |
Node: dxpprd01:8080