SGDH Sigma II
Prewired Cable Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: B4ICE: Power Cable with Interconnectron Connector (SGMPH-01 to -08 without Brake) UWR00302![]() Rev Date:12/21/1998 |
![]() | 12/21/1998 | |
CAD Drawing: A1ICE: Encoder Cable with Interconnectron Connectors for SGMPH Servomotors UWR00303![]() Rev Date:04/05/1999 |
![]() | 04/05/1999 | |
CAD Drawing: BAHCE: Power Cable without brake (CE Version) for SGMAH Servomotors UWR00314![]() Rev Date:12/21/1998 |
![]() | 12/21/1998 | |
CAD Drawing: BAHBCE: Power Cable with brake (CE Version) for SGMAH Servomotors UWR00315![]() Rev Date:12/21/1998 |
![]() | 12/21/1998 | |
CAD Drawing: B4IBCE: Power Cable with Interconnectron Connector (SGMPH-01 to -08 with Brake) UWR00320![]() Rev Date:12/21/1998 |
![]() | 12/21/1998 | |
CAD Drawing: BAE, BBE, BDE: Power Cable with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors UWR00416![]() Rev Date:05/17/2000 |
![]() | 05/17/2000 | |
CAD Drawing: BACE, BBCE, BDCE: Power Cable (CE Option) with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors UWR00417![]() Rev Date:05/17/2000 |
![]() | 05/17/2000 | |
CAD Drawing: B1E, B2E, B3E, B5E, B6E: Power Cable with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors UWR00418![]() Rev Date:05/17/2000 |
![]() | 05/17/2000 | |
CAD Drawing: JZSP-CMP02-_ _ (B): Encoder Cable for SGMGH, SGMSH Servomotors, L-Shaped Plug, Rev. B UWR00419![]() Rev Date:05/17/2000 |
![]() | 05/17/2000 | |
CAD Drawing: JZSP-CMP01-_ _ (B): Encoder Cable for SGMGH, SGMSH Servomotors, Straight Plug, Rev. B UWR00420![]() Rev Date:05/17/2000 |
![]() | 05/17/2000 | |
CAD Drawing: B1CE, B2CE, B3CE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors without Brake UWR00422![]() Rev Date:05/17/2000 |
![]() | 05/17/2000 | |
CAD Drawing: B7BCE Power Cable (CE Option) for Holding Brake for 400V SGMGH/SGMSH Servomotors with Brake UWR00424![]() Rev Date:06/01/2000 |
![]() | 06/01/2000 | |
CAD Drawing: B1BCE, B2BCE, B3BCE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors with Brake UWR00425![]() Rev Date:05/17/2000 |
![]() | 05/17/2000 | |
CAD Drawing: B5CE, B6CE Power Cable (CE Option) with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors UWR00443![]() Rev Date:08/09/2000 |
![]() | 08/09/2000 | |
CAD Drawing: JZSP-CKIOD: I/O Cable with D-Sub Output for SGDH Amplifiers UWR00476![]() Rev Date:12/21/1998 |
![]() | 12/21/1998 | |