SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI

30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
Why does the SGDH servopack flash "bb" continuously? Posted Date: 09/06/2004
|
09/06/2004 | |
|
Why does the Servopack display an AF1 alarm when main power is removed? None of the solutions in the User's manual remedy the problem. Posted Date: 07/13/2004
|
07/13/2004 | |
|
Where can pin out details for the YS-12 cable be found? Posted Date: 07/13/2004
|
07/13/2004 | |
|
When using SigmaWin software, what are the units when graphing torque? Posted Date: 07/13/2004
|
07/13/2004 | |
|
When using an absolute encoder, is it possible to set the absolute zero position through the Fieldbus Network? Posted Date: 01/09/2002
|
01/09/2002 | |
|
When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? Posted Date: 07/13/2004
|
07/13/2004 | |
|
When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? Posted Date: 02/18/2009
|
02/18/2009 | |
|
What voltage levels will cause an overvoltage or undervoltage alarm? Posted Date: 03/02/2015
|
03/02/2015 | |
|
What voltage levels will cause an overvoltage or undervoltage alarm? Posted Date: 02/06/2009
|
02/06/2009 | |
|
What version of Sigma II fimware is required if using an option card such as the MP940? Posted Date: 04/04/2002
|
04/04/2002 | |
|
What steps are required to upgrade Sigma products to Sigma II? Posted Date: 04/10/2006
|
04/10/2006 | |
|
What should the inertia ratio parameter, Pn103, be set to in the Sigma II amplifier when the inertia ratio is not known? Posted Date: 06/24/2013
|
06/24/2013 | |
|
What might be the cause of a brake relay chattering (turning on and off rapidly) on a vertical axis? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What is the purpose of the Near Output Signal (/NEAR) in Sigma II drives? Posted Date: 01/13/2003
|
01/13/2003 | |
|
What is the proper value to enter in Pn600 when Yaskawa Regenerative Resistor Unit is used? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What is the inrush current of an SGDH amplifier? Posted Date: 04/16/2001
|
04/16/2001 | |
|
What is the difference between the I/O on the Sigma II and the MP940? Do both need to be used? Posted Date: 04/26/2001
|
04/26/2001 | |
|
What is the difference between JEPMC-W6060 and JZSP-CKI01 cables? Posted Date: 06/25/2014
|
06/25/2014 | |
|
What is the current requirement of the 24VDC control power supply for 400V Sigma II amplifiers? Posted Date: 01/03/2002
|
01/03/2002 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























