SGDV Analog
Breadcrumb
Navigation Menu
SGDV Analog
SGDV Analog
SGDV Analog - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGDV-330A0_A Sigma-5 Amplifier: 200V, 5.0kW, Analog/Pulse Train Reference Type SOLID-SGDV-330A0_A 2.8MBRev Date:11/12/2008
|
2.8MB
|
11/12/2008 | |
Solid Model: SGDV-370D0_A Sigma-5 Amplifier: 400V, 15kW, Analog/Pulse Train Reference Type SOLID-SGDV-370D0_A 6.4MBRev Date:06/22/2011
|
6.4MB
|
06/22/2011 | |
Solid Model: SGDV-3R5D0_A Sigma-5 Amplifier: 400V, 1.0kW, Analog/Pulse Train Reference Type SOLID-SGDV-3R5D0_A 4.8MBRev Date:11/12/2008
|
4.8MB
|
11/12/2008 | |
Solid Model: SGDV-3R8A0_A Sigma-5 Amplifier: 200V, 500W, Analog/Pulse Train Reference Type SOLID-SGDV-3R8A0_A 4.3MBRev Date:11/12/2008
|
4.3MB
|
11/12/2008 | |
Solid Model: SGDV-470A0_A Sigma-5 Amplifier: 200V, 6.0kW, Analog/Pulse Train Reference Type SOLID-SGDV-470A0_A 5.9MBRev Date:11/12/2008
|
5.9MB
|
11/12/2008 | |