
SGDV Analog

10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts eLM.Servo.02.Sizing1![]() Rev Date:10/30/2017
![]()
|
![]() | 10/30/2017 | |
eLearning Module: Servo Motor Sizing Basics Part 2 - Technical eLM.Servo.03.Sizing2![]() Rev Date:07/30/2019
![]()
|
![]() | 07/30/2019 | |
eLearning Module: SigmaJunmaSize Introduction eLM.Servo.05.SigmaJunmaSizeIntro![]() Rev Date:12/12/2016 ![]()
|
![]() | 12/12/2016 | |
eLearning Module: Inertia Ratio by Graphical Analysis with SGDH Sigma II Amplifier eLM.Sigma2.01.InertiaBGA![]() Rev Date:12/12/2016
|
![]() | 12/12/2016 | |
eLearning Module: Sigma-5 Safety eLM.Sigma5.01.Safety![]() Rev Date:12/12/2016
![]()
|
![]() | 12/12/2016 | |
eLearning Module: Sigma-5 Hardware Overview eLM.Sigma5.03.Hardware![]() Rev Date:12/12/2016
![]()
|
![]() | 12/12/2016 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify![]() Rev Date:04/20/2021 ![]()
|
![]() | 04/20/2021 | |
eLearning Video: Servo Basic Concepts eLV.ServoMotion.01.BasicConcepts![]() Rev Date:05/06/2019
![]()
|
![]() | 05/06/2019 | |
eLearning Video: Servo Basic Concepts - What Is A Servo eLV.ServoMotion.01.SBC_ServoDef![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Motion Control System eLV.ServoMotion.02.SBC_MCSystem![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Axis of Motion eLV.ServoMotion.03.SBC_Axis![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - System Power Up eLV.ServoMotion.04.SBC_ServoOn![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Directional Movement eLV.ServoMotion.05.SBC_Direction![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Over-Travel eLV.ServoMotion.06.SBC_OverTravel![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Distance & Position eLV.ServoMotion.07.SBC_DistPos![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Homing eLV.ServoMotion.08.SBC_Homing![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Actuators eLV.ServoMotion.09.SBC_Actuators![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Sigma-5 Position Control Mode Application eLV.Sigma5.01.App-PositnMode![]() Rev Date:06/15/2011 ![]()
|
![]() | 06/15/2011 | |
eLearning Video: Sigma-5 Speed Control Mode Application eLV.Sigma5.01.App-SpeedMode![]() Rev Date:06/15/2011 ![]()
|
![]() | 06/15/2011 | |
eLearning Video: Sigma-5 Torque Control Mode Application eLV.Sigma5.01.App-TorqueMode![]() Rev Date:06/15/2011 ![]()
|
![]() | 06/15/2011 | |