SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/994779/SGLF-200X150.png/0c6ff70b-62ca-4fc4-9ce3-2c1691413c22?version=1.0&t=1460083149511)
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 Servo Series Brochure BL.Sigma-5.01![]() Rev Date:04/09/2015
|
![]() |
04/09/2015 | |
Sigma-7 Linear Motor Brochure BL.Sigma-7.02![]() Rev Date:09/10/2019
|
![]() |
09/10/2019 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10![]() Rev Date:02/03/2021
|
![]() |
02/03/2021 | |
Additive Manufacturing Brochure BL.YAI.15![]() Rev Date:05/24/2021
|
![]() |
05/24/2021 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123![]() Rev Date:07/15/2024
|
![]() |
07/15/2024 | |