SGLG Series
Breadcrumb
Navigation Menu
SGLG Series
SGLG Series
SGLG Series - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158084/SGLG-Series-200x150.png/b2ce194f-6f18-40f8-9c21-80a0851b63de?version=1.0&t=1462965779665)
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
Manuals - All
Showing 1 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Holding Brake Wiring Warning eng08148![]() Rev Date:11/20/2008
|
![]() |
11/20/2008 | |
Sigma-5 User Manual: Setup for Linear Motors SIEPS80000044![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors - Analog Voltage and Pulse Train Reference SIEPS80000047![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors - MECHATROLINK-II Communications Reference SIEPS80000048![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors MECHATROLINK-III Communications Reference SIEPS80000065![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors - Option Command Reference SIEPS80000066![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132![]() Rev Date:05/31/2024
|
![]() |
05/31/2024 | |
Sigma-7 Linear Servomotor Product Manual SIEPS80000137![]() Rev Date:12/13/2019
|
![]() |
12/13/2019 | |
Linear Sigma Series Instructions For Magnetic Way, Notes for Safe Operation TOB-C238-1B![]() Rev Date:07/01/2005
|
![]() |
07/01/2005 | |
AC Servomotor Linear (Sigma) Series SAFETY Precautions TOBPC23080000![]() Rev Date:06/09/2017
|
![]() |
06/09/2017 | |
Linear Sigma Series Linear Servomotor Safety Precautions TOBPC23080000C![]() Rev Date:06/01/2008
|
![]() |
06/01/2008 | |
LEGEND Digital Torque Amplifier SGDG User's Manual YEA-SIA-LGD-1.2![]() Rev Date:07/07/2009
|
![]() |
07/07/2009 | |
Sigma II Servo System User's Manual YEA-SIA-S800-32.2![]() Rev Date:11/05/2009
|
![]() |
11/05/2009 | |
Sigma II Linear User's Manual YEA-SIA-S800-39.21![]() Rev Date:02/01/2007
|
![]() |
02/01/2007 | |
Showing 1 to 14 of 14 entries.