EtherNet-IP
Breadcrumb
Navigation Menu
EtherNet-IP
EtherNet-IP
EtherNet-IP HVAC - YAI
-
EtherNet/IP is a popular, globally-used network capable of hundreds of nodes on one network.
-
EtherNet/IP (Ethernet Network Industrial Protocol), an ODVA protocol, is an Ethernet-based network capable of hundreds of nodes on one network. It is a widely popular Ethernet-based network used globally.
-
See how quickly and easily you can add a Yaskawa drive into Logix with our "60 second" video!
To simplify your Yaskawa drive integration into Logix, check out the instructional videos that we have regarding our free tools.
Overview
![](https://www.yaskawa.com/documents/20197/1023422/EtherNetIP-200X150.png/decac9da-d24c-4150-85f5-40dcaef24f63?version=1.0&t=1460996811401)
ODVA
![](https://www.yaskawa.com/documents/20197/1023422/ODVA_logo-200X150.png/2d62f85a-afb2-4c3e-823f-e8cf1a6a2b0f?version=1.0&t=1460996812677)
Videos
![](https://www.yaskawa.com/documents/20197/1023422/ethernet-ip-vid-banner.jpg/c5b7f4ce-9e25-47f4-83fe-ae7a7ca53936?version=1.0&t=1475573177432)
See how quickly and easily you can add a Yaskawa drive into Logix with our "60 second" video!
To simplify your Yaskawa drive integration into Logix, check out the instructional videos that we have regarding our free tools.
TemplateWeb
Supported Drives
EtherNet-IP HVAC - Overview
These communication cards provide the interface between industrial networks and Yaskawa AC drives. These options may be factory installed or field installed.
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | SI-EN3 (Single) SI-EN3D (Dual) |
CN5 |
HV600 Narrow Bypass | SI-EN3 (Single) SI-EN3D (Dual) |
CN5 |
HV600 Enclosed Bypass | SI-EN3 (Single) SI-EN3D (Dual) |
CN5 |
HV600 Narrow Configured | SI-EN3 (Single) SI-EN3D (Dual) |
CN5 |
HV600 Enclosed Configured | SI-EN3 (Single) SI-EN3D (Dual) |
CN5 |
HV600 Redundant | SI-EN3 (Single) SI-EN3D (Dual) |
CN5 |
V1000 | SI-EN3/V (Single) SI-EN3D/V (Dual) |
CN5 |
V1000-4X | SI-EN3/V (Single) SI-EN3D/V (Dual) |
CN5 |
Z1000 |
SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
Z1000 Bypass | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
Z1000 Configured | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
Z1000 Redundant | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
Z1000U | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
Z1000U Bypass | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
Z1000U Configured | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |