HV600 Redundant
Breadcrumb
Navigation Menu
HV600 Redundant
HV600 Redundant
HV600 Redundant Drive - YAIMOB
3-250 HP, 480V
The HV600 redundant packages provide two HV600 drives in one UL Type 1 or UL Type 12 enclosure to deliver performance and peace of mind. If one drive fails, the redundant system automatically transfers control of the motor to the other drive to eliminate costly downtime. Every HV600 redundant package includes two equally-sized HV600 drives, each with their own HOA (Hand-Off-Auto) keypad, a disconnect means (either with fuses or a circuit breaker), and selectable switches for Hand-Off-Auto, Drive A-Auto-Drive B, and Manual/Auto fault transfer.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: DriveWizard Mobile Get an Account eLM.DWM.01.get_an_account 11.9MBRev Date:08/16/2019 Watch Video
|
11.9MB
|
08/16/2019 | |
eLearning Module: DriveWizard Mobile Get Connected eLM.DWM.01.get_connected 22.9MBRev Date:08/16/2019 Watch Video
|
22.9MB
|
08/16/2019 | |
eLearning Module: DriveWizard Mobile Get the App eLM.DWM.01.get_the_app 17.5MBRev Date:08/16/2019 Watch Video
|
17.5MB
|
08/16/2019 | |
eLearning Module: HV600 BACnet eLM.HV600.01.BACnet 564.4MBRev Date:03/19/2024 Watch Video
|
564.4MB
|
03/19/2024 | |
eLearning Module: Easy HV600 AC Drive Setup for HVAC fan and pump applications eLM.HV600.01.drivestart 887.5MBRev Date:04/26/2021 Watch Video
|
887.5MB
|
04/26/2021 | |