G7 DriveworksEZ Software
Breadcrumb
Navigation Menu
G7 DriveworksEZ Software
g7-driveworksez-software
Specifications for G7 DriveWorksEZ Software
| Programming | |
|---|---|
| Number of Available Blocks | More than 270 |
| Number of Block Connections | 40 |
| Number of Pages | 8 |
| Execution Speed | 5 ms scan, regardless of program size |
| Torque and Speed Loop Update | 5 ms |
| Funtion Types | Numeric, logic, compound |
| Drive Data | All commands, monitors, and parameters |
| Standard I/O for the G7 Drive | |
| Analog Inputs | 3 (-10 to +10VDC or 4 to 20 mA), 11 bit plus sign |
| Analog Outputs | 2 (-10 to +10VDC or 4 to 20 mA), 9 bit plus sign |
| Digital Inputs | 12 (sinking or sourcing, internal or external power supply) |
| Digital Outputs | 5 (3 form A and 2 open collector) |
| Fault Contact | 1 (Form C with CPU watchdog circuit) |
| Pulse Train Input | 1 (32kHz) |
| Pulse Train Output | 1 (32kHz) |
| RS-422/485 | Modbus RTU (19.2 kbps) |
| Optional I/O for the G7 Drive | |
| Analog Inputs | 3 (-10 to +10VDC or 4 to 20 mA), 13 bit plus sign |
| Analog Outputs | 2 (-10 to +10VDC or 4 to 20 mA), 11 bit plus sign |
| Digital Inputs | 8 (sinking or sourcing, internal or external power supply) |
| Digital Outputs | 2 (Form C) |
| Encoder Inputs | 2 (Quadrature with compliments, 300kHz max) |
| Network Communication Options for the G7 Drive | |
| EtherNet/IP, Profibus-DP, DeviceNet, Modbus Plus, Modbus TCP/IP, LonWorks and others | |
| Global Certification | |
| UL, cUL, CE | |
| G7 Drive Ratings | |
| 240VAC | 0.5 to 150HP |
| 480VAC | 0.5 to 500HP |
Node: dxpprd01:80

























