G5 GPD515 Drive
Breadcrumb
Navigation Menu
G5 GPD515 Drive
G5 GPD515 Drive
G5 GPD515 Drive - YAI
1/2 - 1500 HP
The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).
The G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
FAQs
Showing 51 to 72 of 72 entries.
Question | Posted Date | |
---|---|---|
E-10 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters? Posted Date: 06/08/2007
|
06/08/2007 | |
DEV -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF23 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF22 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF06 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF05 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF04 -- Fault Code Desciption Posted Date: 06/08/2007
|
06/08/2007 | |
CPF02 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF01 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CF -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Can the GPD 515/G5 do closed loop speed control? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the GPD 506/P5 be programmed in other languages? Posted Date: 10/11/2004
|
10/11/2004 | |
Can the G5 GPD515 drive in flux vector mode can run above 1750 RPM/60 Hz. If so what parameters would need to be changed to accomplish this. We only want to go to 2100 RPM/72 Hz. Posted Date: 10/26/2005
|
10/26/2005 | |
Can the 'run' contact output of the GPD 515/G5 be used to release a mechanical brake? Posted Date: 07/13/2004
|
07/13/2004 | |
Can multiple motors be used with a single inverter? Posted Date: 06/20/2013
|
06/20/2013 | |
Can an external 24V power supply be used with the GPD515/G5 Logic Inputs? Posted Date: 07/13/2004
|
07/13/2004 | |
Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? Posted Date: 01/10/2003
|
01/10/2003 | |
CALL SI-F/G ComCall -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CALL -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
BUS -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
BB -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Showing 51 to 72 of 72 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.