P5 GPD506 Drive
Breadcrumb
Navigation Menu
Products
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Electrical
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for GPD 506/P5 Bypass with Smoke Purge, Wall Mount - Sheet 1 C21-SO1 299KB 332KBRev Date:05/20/2002 |
299KB
332KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Smoke Purge, Wall Mount - Sheet 2 C21-SO2 250KB 326KBRev Date:05/20/2002 |
250KB
326KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Smoke Purge, Floor Mount - Sheet 1 C21-SO-F1 284KB 236KBRev Date:05/20/2002 |
284KB
236KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Smoke Purge, Floor Mount - Sheet 1 C21-SO-F2 361KB 416KBRev Date:05/20/2002 |
361KB
416KB |
05/20/2002 | |
Schematic for GPD 506/P5 w/SoftStarter Bypass - Sheet 1 C21SOFTSTARTSH1 167KB 209KBRev Date:05/20/2002 |
167KB
209KB |
05/20/2002 | |
Node: dxpprd02:8080