P5 GPD506 Drive
Breadcrumb
Navigation Menu
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for GPD 506/P5 Bypass, Wall Mount - Sheet 1 C21-001 188KB 252KBRev Date:05/20/2002 |
188KB
252KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass, Wall Mount - Sheet 2 C21-002 332KB 249KBRev Date:05/20/2002 |
332KB
249KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass Basic Floor Mount - Sheet 1 C21-00-F1 270KB 226KBRev Date:05/20/2002 |
270KB
226KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass Basic Floor Mount - Sheet 2 C21-00-F2 410KB 356KBRev Date:05/20/2002 |
410KB
356KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 12 Pulse Isolation/Phase Shift Transformer - Sheet 1 C21-12PULSE-1 145KB 150KBRev Date:05/20/2002 |
145KB
150KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 12 Pulse Isolation/Phase Shift Transformer - Sheet 2 C21-12PULSE-2 138KB 132KBRev Date:05/20/2002 |
138KB
132KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 2 Motor AND - Sheet 1 C21-2MTR-AND-1 200KB 137KBRev Date:05/20/2002 |
200KB
137KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 2 Motor AND - Sheet 2 C21-2MTR-AND-2 170KB 327KBRev Date:05/20/2002 |
170KB
327KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 2 Motor OR - Sheet 1 C21-2MTR-OR-1 158KB 224KBRev Date:05/20/2002 |
158KB
224KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with 2 Motor OR - Sheet 2 C21-2MTR-OR-2 265KB 189KBRev Date:05/20/2002 |
265KB
189KB |
05/20/2002 | |