V7 Drive
Breadcrumb
Navigation Menu
V7 Drive
V7 Drive
V7 Drive - YAI
1/8 - 10 HP
The V7 was a low cost, high performance compact drive, operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V7 was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
The V7 / Configured package provided a V7 in a NEMA 1 or NEMA type12 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc.
The V7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 315/V7, GPD 315 or VS Mini V7.
TemplateWeb
Manuals
Showing 21 to 28 of 28 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
V7 Drive Software Technical Manual Kinetic Energy Backup (KEB) TM.V7SW.091 108KBRev Date:02/20/2005 |
108KB
|
02/20/2005 | |
Varispeed-606V7 Option Unit Mechatrolink Communications Interface Unit Instructions TOBP-C730600-03C 323KBRev Date:12/01/2004 |
323KB
|
12/01/2004 | |
Arc Flash and PPE Manual Supplement TOEPYAISUP10 122KBRev Date:03/15/2018
|
122KB
|
03/15/2018 | |
Instruction Manual for V7 Drive TO-S606-11BCN 4.0MBRev Date:01/01/2003 |
4.0MB
|
01/01/2003 | |
Varispeed-606V7 Series Instructions YEA-TOA-S606-11A 1.8MBRev Date:12/01/1999 |
1.8MB
|
12/01/1999 | |
Varispeed mini V7 Manual de instrucciones YEA-TOS-S606.11.A 4.1MBRev Date:12/01/1999 |
4.1MB
|
12/01/1999 | |
Varispeed-606V7 Drive Instruction Manual German Language YEG-TOG-S606-11B 1.3MBRev Date:09/01/2001
|
1.3MB
|
09/01/2001 | |
Varispeed V7 Instruction Manual French Language, short version YEG-TSF-S606-11B 1.2MBRev Date:06/01/2001 |
1.2MB
|
06/01/2001 | |
Showing 21 to 28 of 28 entries.