V7N Drive
Breadcrumb
Navigation Menu
V7N Drive
V7N Drive
V7N Drive - YAI
1/4 - 10 HP
The V7N was a general purpose, AC motor drive for facilities using DeviceNet communications. The V7N was created by embedding DeviceNet into the control card of the highly successful V7 drive.
The embedded DeviceNet allowed for 64 network nodes. It included programmable MAC ID and baud rate. The V7N supported drive type profiles with flash capability for easy software upgrades. Network status LEDs were visible through the cover and a pluggable connector simplified wiring for added cost reduction.
The V7N Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
FAQs
Showing 31 to 36 of 36 entries.
Question | Posted Date | |
---|---|---|
Can the PID in the V7 Drive be used for positioning? Posted Date: 10/09/2014
|
10/09/2014 | |
Can the operator on the V7 Drive be removed and remotely mounted? Posted Date: 10/27/2005
|
10/27/2005 | |
Can multiple motors be used with a single inverter? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a motor with less capacity than the capacity of the V7 Drive be used? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a Dynamic Braking resistor be installed on a J7 Drive? Posted Date: 10/11/2004
|
10/11/2004 | |
bb -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Showing 31 to 36 of 36 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.